IESNA:LM-63-2002
[TEST]P1500434
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C65D010 EU4659040 4LBMH
[LUMINAIRE]4 INCH 6500 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 4000K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5094
TILT=NONE
102 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 72.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
5051 5020.3 4958.7 4843.4 4697.2 4520.7 4351.5 4159.2 3951.5 3728.8
3459.6 3136.6 2760.1 2337.1 1891.3 1476 1107.2 814.9 584.2 399.9
276.9 192.3 138.4 100 76.9 53.8 38.5 30.8 23.1 15.4
7.7 7.7 7.7 0 0 0 0
